McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 3
Part #:2303800000
Catalog #:CCFD 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1 1/4-12 |
| Roller Diameter (in): | 3 in | Stud Diameter (in): | 1.25 in |
| Roller Width (in): | 1.75 in | Hex Socket (in): | 0.75 in |
| Minimum Thread Length (in): | 1.25 in | Stud Length (in): | 2.5 in |
| Weight (kg): | 1.9 kg |
Technical Specifications
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Adjustment: | None | Rolling Element: | Cylindrical Roller |
| O.D. Configuration: | Crowned | Dynamic Radial Rating: | 18,300 |
| Series: | Heavy Duty Inch CAMROL® | Limiting Speed: | 950 |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 18,300 lb | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 18,100 | Lubrication Hole Location: | None |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166119805 | Weight: | 4.18 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

