McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 3 1/4
Part #:2333800000
Catalog #:CCFD 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1 1/4-12 |
| Roller Diameter (in): | 3.25 in | Roller Width (in): | 1.75 in |
| Stud Diameter (in): | 1.25 in | Hex Socket (in): | 0.75 in |
| Stud Length (in): | 2.5 in | Minimum Thread Length (in): | 1.25 in |
| Weight (kg): | 2.05 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Rolling Element: | Cylindrical Roller |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 20,300 |
| Limiting Speed: | 880 | Series: | Heavy Duty Inch CAMROL® |
| Sealing: | Sealed | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 20,300 lb | Platform: | HEAVY-DUTY CAMROL® |
| Roller Shape: | Crowned | Static Load Rating: | 17,100 |
| Stud Type: | Standard Stud | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166119409 | Weight: | 4.51 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

