McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 3 1/2
Part #:2343800000
Catalog #:CCFD 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/8-12 | Crown Radius: | 30 |
| Roller Diameter (in): | 3.5 in | Roller Width (in): | 2 in |
| Minimum Thread Length (in): | 1.38 in | Hex Socket (in): | 0.75 in |
| Stud Diameter (in): | 1.375 in | Stud Length (in): | 2.75 in |
| Weight (kg): | 2.7 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Adjustment: | None |
| Sealing: | Sealed | Limiting Speed: | 820 |
| Dynamic Radial Rating: | 23,700 | Hex/Slot: | Hex Hole |
| Rolling Element: | Cylindrical Roller | Series: | Heavy Duty Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 23,700 lb | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 20,200 | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Clamping Torque (in-lbf): | 4,200 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119416 | Weight: | 5.96 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN |

