McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 4
Part #:2403800000
Catalog #:CCFD 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1 1/2-12 |
| Roller Diameter (in): | 4 in | Hex Socket (in): | 0.75 in |
| Stud Length (in): | 3.5 in | Minimum Thread Length (in): | 1.5 in |
| Stud Diameter (in): | 1.5 in | Roller Width (in): | 2.25 in |
| Weight (kg): | 4.05 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 32,500 |
| Sealing: | Sealed | Adjustment: | None |
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 700 |
| Series: | Heavy Duty Inch CAMROL® | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 22,800 | Dynamic Load Rating (lb): | 32,500 lb |
| Roller Shape: | Crowned | Lubrication Hole Location: | None |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166119423 | Weight: | 8.93 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

