McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 5
Part #:2503800000
Catalog #:CCFD 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 48 | Threads: | 2-12 |
| Roller Diameter (in): | 5 in | Minimum Thread Length (in): | 2.56 in |
| Roller Width (in): | 2.75 in | Hex Socket (in): | 0.875 in |
| Stud Diameter (in): | 2 in | Stud Length (in): | 5.0625 in |
| Weight (kg): | 8.3 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Series: | Heavy Duty Inch CAMROL® | Limiting Speed: | 575 |
| Rolling Element: | Cylindrical Roller | O.D. Configuration: | Crowned |
| Adjustment: | None | Dynamic Radial Rating: | 50,500 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Roller Shape: | Crowned | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 50,500 lb |
| Static Load Rating: | 50,800 | Lubrication Hole Location: | None |
| Clamping Torque (in-lbf): | 5,000 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119430 | Weight: | 18.29 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 5.25 IN |

