McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 6
Part #:2603800000
Catalog #:CCFD 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 56 | Threads: | 2 1/2-12 |
| Roller Diameter (in): | 6 in | Hex Socket (in): | 1 in |
| Roller Width (in): | 3.25 in | Minimum Thread Length (in): | 3 in |
| Stud Length (in): | 6 in | Stud Diameter (in): | 2.5 in |
| Weight (kg): | 14.44 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Sealed |
| Limiting Speed: | 475 | O.D. Configuration: | Crowned |
| Rolling Element: | Cylindrical Roller | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 71,500 | Series: | Heavy Duty Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 71,500 lb |
| Platform: | HEAVY-DUTY CAMROL® | Static Load Rating: | 81,600 |
| Roller Shape: | Crowned | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119447 | Weight: | 31.83 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 6.00 IN |

