McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 1 1/4
Part #:4121200000
Catalog #:CCYRD 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.375 in | Roller Diameter (in): | 1.25 in |
| Overall Width (in): | 0.8125 in | Endplate Diameter (in): | 0.7 in |
| Roller Width (in): | 0.75 in | Weight (kg): | 0.1 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Rolling Element: | Cylindrical Roller |
| Sealing: | Sealed | Limiting Speed: | 3,100 |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 3,300 lb | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 2,400 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | None | Adjustment: | None |
| Enclosure: | Sealed | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119614 | Weight: | 0.21 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

