McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 1 3/8
Part #:4131200000
Catalog #:CCYRD 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.375 in | Roller Diameter (in): | 1.375 in |
| Endplate Diameter (in): | 0.7 in | Roller Width (in): | 0.75 in |
| Overall Width (in): | 0.8125 in | Weight (kg): | 0.12 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Limiting Speed: | 2,800 |
| Sealing: | Sealed | Rolling Element: | Cylindrical Roller |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Static Load Rating: | 2,400 |
| Roller Shape: | Crowned | Platform: | HEAVY-DUTY CAMROL® |
| Dynamic Load Rating (lb): | 3,600 lb | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119621 | Weight: | 0.26 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

