McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 1 3/4
Part #:4161200000
Catalog #:CCYRD 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.5 in | Roller Diameter (in): | 1.75 in |
| Endplate Diameter (in): | 0.94 in | Overall Width (in): | 1.0625 in |
| Roller Width (in): | 1 in | Weight (kg): | 0.27 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Rolling Element: | Cylindrical Roller |
| Sealing: | Sealed | Limiting Speed: | 2,200 |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Platform: | HEAVY-DUTY CAMROL® |
| Dynamic Load Rating (lb): | 6,650 lb | Roller Shape: | Crowned |
| Static Load Rating: | 6,100 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119652 | Weight: | 0.59 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN |

