McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 2 1/4
Part #:4221200000
Catalog #:CCYRD 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 2.25 in | Bore Diameter (in): | 0.625 in |
| Overall Width (in): | 1.3125 in | Roller Width (in): | 1.25 in |
| Endplate Diameter (in): | 1.16 in | Weight (kg): | 0.53 kg |
Technical Specifications
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 1,300 |
| Sealing: | Sealed | Series: | Heavy Duty Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Tolerance Class: | P0 |
| Dynamic Load Rating (lb): | 10,500 lb | Static Load Rating: | 8,300 |
| Platform: | HEAVY-DUTY CAMROL® | Lubrication Hole Location: | None |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119683 | Weight: | 1.17 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

