McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 2 1/2
Part #:4241200000
Catalog #:CCYRD 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.75 in | Roller Diameter (in): | 2.5 in |
| Overall Width (in): | 1.5625 in | Endplate Diameter (in): | 1.31 in |
| Roller Width (in): | 1.5 in | Weight (kg): | 0.78 kg |
Technical Specifications
| Limiting Speed: | 1,100 | Series: | Heavy Duty Inch CAMROL® |
| Rolling Element: | Cylindrical Roller | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 10,400 | Dynamic Load Rating (lb): | 14,000 lb |
| Platform: | HEAVY-DUTY CAMROL® | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119690 | Weight: | 1.73 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 2.87 IN |

