McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 2 3/4
Part #:4261200000
Catalog #:CCYRD 2 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.75 in | Roller Diameter (in): | 2.75 in |
| Endplate Diameter (in): | 1.31 in | Overall Width (in): | 1.5625 in |
| Roller Width (in): | 1.5 in | Weight (kg): | 0.98 kg |
Technical Specifications
| Rolling Element: | Cylindrical Roller | Series: | Heavy Duty Inch CAMROL® |
| Limiting Speed: | 1,050 | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 15,000 lb | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 10,400 | Tolerance Class: | P0 |
| Roller Shape: | Crowned | Lubrication Hole Location: | None |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166119706 | Weight: | 2.16 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 2.87 IN |

