McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 3
Part #:4301200000
Catalog #:CCYRD 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 3 in |
| Roller Width (in): | 1.75 in | Overall Width (in): | 1.8125 in |
| Endplate Diameter (in): | 1.84 in | Weight (kg): | 1.4 kg |
Technical Specifications
| Limiting Speed: | 950 | Rolling Element: | Cylindrical Roller |
| O.D. Configuration: | Cylindrical | Series: | Heavy Duty Inch CAMROL® |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Static Load Rating: | 18,100 |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 18,300 lb |
| Platform: | HEAVY-DUTY CAMROL® | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119713 | Weight: | 3.08 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN |

