McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 3 1/4
Part #:4321200000
Catalog #:CCYRD 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3.25 in | Bore Diameter (in): | 1 in |
| Endplate Diameter (in): | 1.84 in | Overall Width (in): | 1.8125 in |
| Roller Width (in): | 1.75 in | Weight (kg): | 1.54 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Series: | Heavy Duty Inch CAMROL® | Limiting Speed: | 880 |
| Rolling Element: | Cylindrical Roller | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | HEAVY-DUTY CAMROL® | Static Load Rating: | 18,100 |
| Dynamic Load Rating (lb): | 20,300 lb | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119720 | Weight: | 3.40 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN |

