McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 3 1/2
Part #:4341200000
Catalog #:CCYRD 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.125 in | Roller Diameter (in): | 3.5 in |
| Roller Width (in): | 2 in | Endplate Diameter (in): | 2.19 in |
| Overall Width (in): | 2.0625 in | Weight (kg): | 1.99 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Sealing: | Sealed |
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 820 |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Static Load Rating: | 21,500 |
| Platform: | HEAVY-DUTY CAMROL® | Tolerance Class: | P0 |
| Dynamic Load Rating (lb): | 23,700 lb | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119737 | Weight: | 4.39 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN |

