McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CCYRD 6
Part #:4500605000
Catalog #:CCYRD 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 6 in | Bore Diameter (in): | 2.25 in |
| Overall Width (in): | 3.375 in | Endplate Diameter (in): | 3.69 in |
| Roller Width (in): | 3.25 in | Weight (kg): | 9.2 kg |
Technical Specifications
| Sealing: | Sealed | Limiting Speed: | 475 |
| Rolling Element: | Cylindrical Roller | O.D. Configuration: | Cylindrical |
| Series: | Heavy Duty Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 71,500 lb | Tolerance Class: | P0 |
| Platform: | HEAVY-DUTY CAMROL® | Roller Shape: | Crowned |
| Static Load Rating: | 81,600 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119904 | Weight: | 20.29 LB |
| Packaged Length: | 6.12 IN | Packaged Width: | 6.12 IN |
| Packaged Height: | 4.25 IN |

