McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 25 62
Part #:3625070064
Catalog #:MCYRD 25 62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 62 mm | Bore Diameter (mm): | 25 mm |
| Minimum Boss Diameter (mm): | 31 mm | Endplate Diameter (in): | 1.22 in |
| Overall Width (mm): | 25 mm | Roller Width (mm): | 24 mm |
| Weight (kg): | 0.43 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Limiting Speed: | 3,400 |
| Sealing: | Shielded | Series: | Heavy Duty Metric CAMROL® |
| Rolling Element: | Cylindrical Roller | Dynamic Track Roller Load Rating (N): | 30,000 N |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Static Track Roller Load Rating: | 35,000 | Static Load Rating: | 35,000 |
| Roller Shape: | Crowned | Tolerance Class: | P0 |
| Dynamic Load Rating (lb): | 6,745 lb | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Shields | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | No | Dynamic Load Rating (N): | 42,000 N |
General Specifications
| UPC: | 726166124144 | Weight: | 0.95 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.58 IN | Country of Origin: | China |

