McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 30 72
Part #:3630070722
Catalog #:MCYRD 30 72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 72 mm | Bore Diameter (mm): | 30 mm |
| Overall Width (mm): | 29 mm | Minimum Boss Diameter (mm): | 38 mm |
| Roller Width (mm): | 28 mm | Weight (kg): | 0.69 kg |
Technical Specifications
| Series: | Heavy Duty Metric CAMROL® | Rolling Element: | Cylindrical Roller |
| Limiting Speed: | 2,600 | Dynamic Track Roller Load Rating (N): | 41,000 N |
| Sealing: | Shielded | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 47,000 | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Static Track Roller Load Rating: | 47,000 |
| Adjustment: | None | Enclosure: | 2 Shields |
| Ability to Relubricate: | No | Dynamic Load Rating (N): | 58,000 N |
General Specifications
| UPC: | 726166115241 | Weight: | 1.52 LB |
| Packaged Length: | 2.99 IN | Packaged Width: | 2.99 IN |
| Packaged Height: | 1.77 IN | Country of Origin: | China |

