McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 1 3/8
Part #:2132800000
Catalog #:CFD 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Roller Diameter (in): | 1.375 in |
| Hex Socket (in): | 0.25 in | Stud Length (in): | 1.25 in |
| Roller Width (in): | 0.75 in | Stud Diameter (in): | 0.5 in |
| Minimum Thread Length (in): | 0.63 in | Weight (kg): | 0.16 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Adjustment: | None | Limiting Speed: | 2,800 |
| Rolling Element: | Cylindrical Roller | Series: | Heavy Duty Inch CAMROL® |
| Dynamic Radial Rating: | 3,600 | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Static Load Rating: | 2,190 | Platform: | HEAVY-DUTY CAMROL® |
| Dynamic Load Rating (lb): | 3,600 lb | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 350 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119171 | Weight: | 0.35 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

