McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 1 1/2
Part #:2142800000
Catalog #:CFD 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Stud Length (in): | 1.5 in | Stud Diameter (in): | 0.625 in |
| Roller Width (in): | 0.875 in | Hex Socket (in): | 0.3125 in |
| Minimum Thread Length (in): | 0.75 in | Weight (kg): | 0.23 kg |
Technical Specifications
| Dynamic Radial Rating: | 5,000 | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Series: | Heavy Duty Inch CAMROL® | Rolling Element: | Cylindrical Roller |
| Sealing: | Sealed | Limiting Speed: | 2,500 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 5,000 lb |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Static Load Rating: | 3,800 |
| Platform: | HEAVY-DUTY CAMROL® | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166119188 | Weight: | 0.50 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

