McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 1 5/8
Part #:2152800000
Catalog #:CFD 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.625 in |
| Minimum Thread Length (in): | 0.75 in | Stud Length (in): | 1.5 in |
| Roller Width (in): | 0.875 in | Stud Diameter (in): | 0.625 in |
| Hex Socket (in): | 0.3125 in | Weight (kg): | 0.26 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Series: | Heavy Duty Inch CAMROL® |
| Sealing: | Sealed | Rolling Element: | Cylindrical Roller |
| Limiting Speed: | 2,350 | Dynamic Radial Rating: | 5,400 |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 5,400 lb | Static Load Rating: | 3,800 |
| Platform: | HEAVY-DUTY CAMROL® | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 650 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119195 | Weight: | 0.58 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

