McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 1 7/8
Part #:2172800000
Catalog #:CFD 1 7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.875 in |
| Roller Width (in): | 1 in | Hex Socket (in): | 0.3125 in |
| Stud Diameter (in): | 0.75 in | Stud Length (in): | 1.75 in |
| Minimum Thread Length (in): | 0.88 in | Weight (kg): | 0.41 kg |
Technical Specifications
| Rolling Element: | Cylindrical Roller | Adjustment: | None |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 7,100 |
| Limiting Speed: | 2,000 | Sealing: | Sealed |
| Series: | Heavy Duty Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 7,100 lb |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 5,700 |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 1,250 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119218 | Weight: | 0.91 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

