McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 2
Part #:2202800000
Catalog #:CFD 2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Roller Width (in): | 1.25 in | Stud Diameter (in): | 0.875 in |
| Minimum Thread Length (in): | 1 in | Stud Length (in): | 2 in |
| Hex Socket (in): | 0.4375 in | Weight (kg): | 0.59 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Rolling Element: | Cylindrical Roller |
| Dynamic Radial Rating: | 9,500 | Limiting Speed: | 1,400 |
| Adjustment: | None | Series: | Heavy Duty Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 9,500 lb |
| Stud Type: | Standard Stud | Static Load Rating: | 7,790 |
| Roller Shape: | Cylindrical | Platform: | HEAVY-DUTY CAMROL® |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166119225 | Weight: | 1.29 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

