McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 2 1/2
Part #:2242800000
Catalog #:CFD 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.5 in |
| Roller Width (in): | 1.5 in | Stud Length (in): | 2.25 in |
| Minimum Thread Length (in): | 1.13 in | Hex Socket (in): | 0.5 in |
| Stud Diameter (in): | 1 in | Weight (kg): | 1.08 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 14,000 |
| Adjustment: | None | Limiting Speed: | 1,100 |
| Sealing: | Sealed | Rolling Element: | Cylindrical Roller |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Platform: | HEAVY-DUTY CAMROL® | Dynamic Load Rating (lb): | 14,000 lb |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 9,790 | Clamping Torque (in-lbf): | 2,250 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119249 | Weight: | 2.38 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

