McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 2 3/4
Part #:2262800000
Catalog #:CFD 2 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.75 in |
| Stud Diameter (in): | 1 in | Minimum Thread Length (in): | 1.13 in |
| Roller Width (in): | 1.5 in | Stud Length (in): | 2.25 in |
| Hex Socket (in): | 0.5 in | Weight (kg): | 1.33 kg |
Technical Specifications
| Rolling Element: | Cylindrical Roller | Adjustment: | None |
| Dynamic Radial Rating: | 15,000 | Series: | Heavy Duty Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Limiting Speed: | 1,050 |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Platform: | HEAVY-DUTY CAMROL® | Dynamic Load Rating (lb): | 15,000 lb |
| Static Load Rating: | 10,400 | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166119256 | Weight: | 2.93 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

