McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 3
Part #:2302800000
Catalog #:CFD 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Roller Width (in): | 1.75 in | Minimum Thread Length (in): | 1.25 in |
| Stud Diameter (in): | 1.25 in | Hex Socket (in): | 0.75 in |
| Stud Length (in): | 2.5 in | Weight (kg): | 1.91 kg |
Technical Specifications
| Sealing: | Sealed | Limiting Speed: | 950 |
| Rolling Element: | Cylindrical Roller | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Series: | Heavy Duty Inch CAMROL® |
| Adjustment: | None | Dynamic Radial Rating: | 18,300 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 17,100 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 18,300 lb | Clamping Torque (in-lbf): | 3,450 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119263 | Weight: | 4.20 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

