McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 3 1/2
Part #:2342800000
Catalog #:CFD 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/8-12 | Roller Diameter (in): | 3.5 in |
| Minimum Thread Length (in): | 1.38 in | Stud Diameter (in): | 1.375 in |
| Roller Width (in): | 2 in | Stud Length (in): | 2.75 in |
| Hex Socket (in): | 0.75 in | Weight (kg): | 2.72 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 23,700 |
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 820 |
| Sealing: | Sealed | Series: | Heavy Duty Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 23,700 lb | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 20,200 | Platform: | HEAVY-DUTY CAMROL® |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 4,200 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119775 | Weight: | 5.99 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN |

