McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 5
Part #:2502800000
Catalog #:CFD 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2-12 | Roller Diameter (in): | 5 in |
| Roller Width (in): | 2.75 in | Hex Socket (in): | 0.875 in |
| Stud Diameter (in): | 2 in | Stud Length (in): | 5.0625 in |
| Minimum Thread Length (in): | 2.56 in | Weight (kg): | 8.49 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Limiting Speed: | 575 | Rolling Element: | Cylindrical Roller |
| Adjustment: | None | Series: | Heavy Duty Inch CAMROL® |
| Sealing: | Sealed | Dynamic Radial Rating: | 50,500 |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Platform: | HEAVY-DUTY CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 50,500 lb |
| Static Load Rating: | 48,200 | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119294 | Weight: | 18.72 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 5.25 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

