McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFD 6
Part #:2602800000
Catalog #:CFD 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2 1/2-12 | Roller Diameter (in): | 6 in |
| Minimum Thread Length (in): | 3 in | Stud Diameter (in): | 2.5 in |
| Hex Socket (in): | 1 in | Stud Length (in): | 6 in |
| Roller Width (in): | 3.25 in | Weight (kg): | 14.51 kg |
Technical Specifications
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 71,500 | Series: | Heavy Duty Inch CAMROL® |
| Sealing: | Sealed | Limiting Speed: | 475 |
| O.D. Configuration: | Cylindrical | Rolling Element: | Cylindrical Roller |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 81,600 |
| Dynamic Load Rating (lb): | 71,500 lb | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119300 | Weight: | 31.99 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 6.00 IN |

