McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 1 1/4
Part #:4121100000
Catalog #:CYRD 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.25 in | Bore Diameter (in): | 0.375 in |
| Endplate Diameter (in): | 0.7 in | Overall Width (in): | 0.8125 in |
| Roller Width (in): | 0.75 in | Weight (kg): | 0.1 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Sealing: | Sealed |
| Rolling Element: | Cylindrical Roller | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 3,100 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 3,300 lb |
| Static Load Rating: | 2,400 | Platform: | HEAVY-DUTY CAMROL® |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119461 | Weight: | 0.21 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

