McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 1 3/8
Part #:4131100000
Catalog #:CYRD 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.375 in | Bore Diameter (in): | 0.375 in |
| Overall Width (in): | 0.8125 in | Roller Width (in): | 0.75 in |
| Endplate Diameter (in): | 0.7 in | Weight (kg): | 0.12 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Rolling Element: | Cylindrical Roller |
| Limiting Speed: | 2,800 | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | HEAVY-DUTY CAMROL® | Tolerance Class: | P0 |
| Static Load Rating: | 2,400 | Dynamic Load Rating (lb): | 3,600 lb |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119478 | Weight: | 0.26 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

