McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 1 5/8
Part #:4151100000
Catalog #:CYRD 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.4375 in | Roller Diameter (in): | 1.625 in |
| Endplate Diameter (in): | 0.86 in | Overall Width (in): | 0.9375 in |
| Roller Width (in): | 0.875 in | Weight (kg): | 0.2 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Rolling Element: | Cylindrical Roller |
| Sealing: | Sealed | Limiting Speed: | 2,350 |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | HEAVY-DUTY CAMROL® | Dynamic Load Rating (lb): | 5,400 lb |
| Roller Shape: | Cylindrical | Static Load Rating: | 4,100 |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119492 | Weight: | 0.43 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

