McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 1 3/4
Part #:4161100000
Catalog #:CYRD 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.5 in | Roller Diameter (in): | 1.75 in |
| Endplate Diameter (in): | 0.94 in | Roller Width (in): | 1 in |
| Overall Width (in): | 1.0625 in | Weight (kg): | 0.27 kg |
Technical Specifications
| Limiting Speed: | 2,200 | O.D. Configuration: | Cylindrical |
| Rolling Element: | Cylindrical Roller | Sealing: | Sealed |
| Series: | Heavy Duty Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Platform: | HEAVY-DUTY CAMROL® | Dynamic Load Rating (lb): | 6,650 lb |
| Static Load Rating: | 6,100 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119508 | Weight: | 0.59 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN |

