McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 2
Part #:4201100000
Catalog #:CYRD 2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 2 in | Bore Diameter (in): | 0.625 in |
| Roller Width (in): | 1.25 in | Endplate Diameter (in): | 1.16 in |
| Overall Width (in): | 1.3125 in | Weight (kg): | 0.4 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Cylindrical Roller |
| Limiting Speed: | 1,400 | Series: | Heavy Duty Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | HEAVY-DUTY CAMROL® | Dynamic Load Rating (lb): | 9,500 lb |
| Roller Shape: | Cylindrical | Static Load Rating: | 8,300 |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119522 | Weight: | 0.88 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

