McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 2 1/4
Part #:4221100000
Catalog #:CYRD 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.625 in | Roller Diameter (in): | 2.25 in |
| Roller Width (in): | 1.25 in | Endplate Diameter (in): | 1.16 in |
| Overall Width (in): | 1.3125 in | Weight (kg): | 0.54 kg |
Technical Specifications
| Rolling Element: | Cylindrical Roller | O.D. Configuration: | Cylindrical |
| Series: | Heavy Duty Inch CAMROL® | Limiting Speed: | 1,300 |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 10,500 lb |
| Roller Shape: | Cylindrical | Static Load Rating: | 8,300 |
| Platform: | HEAVY-DUTY CAMROL® | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | None | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119799 | Weight: | 1.18 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN |

