McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 3
Part #:4301100000
Catalog #:CYRD 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3 in | Bore Diameter (in): | 1 in |
| Endplate Diameter (in): | 1.84 in | Overall Width (in): | 1.8125 in |
| Roller Width (in): | 1.75 in | Weight (kg): | 1.27 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Sealing: | Sealed |
| Limiting Speed: | 950 | O.D. Configuration: | Cylindrical |
| Rolling Element: | Cylindrical Roller | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Platform: | HEAVY-DUTY CAMROL® | Dynamic Load Rating (lb): | 18,300 lb |
| Static Load Rating: | 18,100 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | None | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166119553 | Weight: | 2.80 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN |

