McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 3 1/4
Part #:4321100000
Catalog #:CYRD 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 3.25 in |
| Roller Width (in): | 1.75 in | Overall Width (in): | 1.8125 in |
| Endplate Diameter (in): | 1.84 in | Weight (kg): | 1.64 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 880 |
| Series: | Heavy Duty Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Static Load Rating: | 18,100 |
| Platform: | HEAVY-DUTY CAMROL® | Tolerance Class: | P0 |
| Dynamic Load Rating (lb): | 20,300 lb | Lubrication Hole Location: | None |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119560 | Weight: | 3.62 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN |

