McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 3 1/2
Part #:4341100000
Catalog #:CYRD 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3.5 in | Bore Diameter (in): | 1.125 in |
| Endplate Diameter (in): | 2.19 in | Overall Width (in): | 2.0625 in |
| Roller Width (in): | 2 in | Weight (kg): | 2 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 820 | Rolling Element: | Cylindrical Roller |
| Series: | Heavy Duty Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 23,700 lb |
| Static Load Rating: | 21,500 | Platform: | HEAVY-DUTY CAMROL® |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | Sealed | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119577 | Weight: | 4.41 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

