McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 4
Part #:4401100000
Catalog #:CYRD 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 4 in | Bore Diameter (in): | 1.25 in |
| Overall Width (in): | 2.3125 in | Endplate Diameter (in): | 2.42 in |
| Roller Width (in): | 2.25 in | Weight (kg): | 2.98 kg |
Technical Specifications
| Limiting Speed: | 700 | O.D. Configuration: | Cylindrical |
| Rolling Element: | Cylindrical Roller | Series: | Heavy Duty Inch CAMROL® |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Platform: | HEAVY-DUTY CAMROL® |
| Roller Shape: | Cylindrical | Static Load Rating: | 22,800 |
| Dynamic Load Rating (lb): | 32,500 lb | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | None | Adjustment: | None |
| Enclosure: | Sealed | Ability to Relubricate: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166119782 | Weight: | 6.57 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

