McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 5
Part #:4500500000
Catalog #:CYRD 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.75 in | Roller Diameter (in): | 5 in |
| Roller Width (in): | 2.75 in | Overall Width (in): | 2.875 in |
| Endplate Diameter (in): | 2.95 in | Weight (kg): | 5.59 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Cylindrical Roller |
| Sealing: | Sealed | Series: | Heavy Duty Inch CAMROL® |
| Limiting Speed: | 575 | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 50,800 | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 50,500 lb | Platform: | HEAVY-DUTY CAMROL® |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119881 | Weight: | 12.33 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 5.25 IN |

