McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Inch Cam Follower - Yoke Mount Roller - Sealed - CYRD 6
Part #:4500600000
Catalog #:CYRD 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 6 in | Bore Diameter (in): | 2.25 in |
| Roller Width (in): | 3.25 in | Overall Width (in): | 3.375 in |
| Endplate Diameter (in): | 3.69 in | Weight (kg): | 9.29 kg |
Technical Specifications
| Limiting Speed: | 475 | O.D. Configuration: | Cylindrical |
| Rolling Element: | Cylindrical Roller | Sealing: | Sealed |
| Series: | Heavy Duty Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 71,500 lb | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 86,100 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119591 | Weight: | 20.47 LB |
| Packaged Length: | 6.12 IN | Packaged Width: | 6.12 IN |
| Packaged Height: | 4.25 IN |

