McGill HEAVY-DUTY CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Yoke Mount Roller - Shielded - MCYRD 45 100 X
Part #:3645070201
Catalog #:MCYRD 45 100 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 45 mm | Roller Diameter (mm): | 100 mm |
| Minimum Boss Diameter (mm): | 55 mm | Roller Width (mm): | 30 mm |
| Overall Width (mm): | 32 mm | Weight (kg): | 1.32 kg |
Technical Specifications
| Rolling Element: | Cylindrical Roller | Series: | Heavy Duty Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 67,000 N | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 1,400 | Sealing: | Shielded |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 72,000 |
| Tolerance Class: | P0 | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 72,000 | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | 2 Shields |
| Dynamic Load Rating (N): | 94,000 N | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166124168 | Weight: | 2.91 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 2.13 IN | Country of Origin: | China |

