McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 1/2 SB
Part #:2021512000
Catalog #:CCFH 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.5 in |
| Roller Width (in): | 0.375 in | Minimum Thread Length (in): | 0.25 in |
| Stud Length (in): | 0.625 in | Stud Diameter (in): | 0.25 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Sealed |
| Series: | Inch CAMROL® | Limiting Speed: | 11,500 |
| O.D. Configuration: | Crowned | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Static Load Rating: | 1,580 | Stud Type: | Heavy Stud |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 680 lb |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 35 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166030339 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

