McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 3/4 SB
Part #:2061512000
Catalog #:CCFH 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 0.75 in |
| Stud Length (in): | 0.875 in | Oil Hole Center (in): | 0.25 in |
| Roller Width (in): | 0.5 in | Minimum Thread Length (in): | 0.38 in |
| Oil Hole Diameter (in): | 0.094 in | Stud Diameter (in): | 0.4375 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Lubrication Fitting Size (in): | 3/16 in |
| Weight (kg): | 0.04 kg |
Technical Specifications
| Adjustment: | None | Series: | Inch CAMROL® |
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Limiting Speed: | 6,400 | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Dynamic Load Rating (lb): | 1,660 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Load Rating: | 2,100 | Platform: | CAMROL® |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166032401 | Weight: | 0.08 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

