McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 1 SB
Part #:2101512000
Catalog #:CCFH 1 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Lubrication Fitting Size (in): | 3/16 in |
| Oil Hole Diameter (in): | 0.094 in | Stud Length (in): | 1 in |
| Stud Diameter (in): | 0.625 in | Minimum Thread Length (in): | 0.5 in |
| Roller Width (in): | 0.625 in | Oil Hole Center (in): | 0.25 in |
| Weight (kg): | 0.09 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Adjustment: | None |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Limiting Speed: | 4,800 | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Dynamic Load Rating (lb): | 2,225 lb |
| Static Load Rating: | 6,120 | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166033729 | Weight: | 0.20 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

