McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 1 1/8 SB
Part #:2111512000
Catalog #:CCFH 1 1/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.125 in |
| Oil Hole Center (in): | 0.25 in | Oil Hole Diameter (in): | 0.094 in |
| Lubrication Fitting Size (in): | 3/16 in | Minimum Thread Length (in): | 0.5 in |
| Stud Length (in): | 1 in | Roller Width (in): | 0.625 in |
| Stud Diameter (in): | 0.625 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Weight (kg): | 0.11 kg |
Technical Specifications
| Limiting Speed: | 3,400 | Adjustment: | None |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Stud Type: | Heavy Stud | Dynamic Load Rating (lb): | 2,225 lb |
| Static Load Rating: | 5,400 | Platform: | CAMROL® |
| Clamping Torque (in-lbf): | 650 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166034139 | Weight: | 0.25 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

