McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 1 1/4 SB
Part #:2121512000
Catalog #:CCFH 1 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.25 in |
| Stud Diameter (in): | 0.75 in | Stud Length (in): | 1.25 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Minimum Thread Length (in): | 0.63 in |
| Roller Width (in): | 0.75 in | Lubrication Fitting Size (in): | 3/16 in |
| Oil Hole Diameter (in): | 0.094 in | Oil Hole Center (in): | 0.3125 in |
| Weight (kg): | 0.18 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Limiting Speed: | 3,100 | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 3,930 lb |
| Static Load Rating: | 8,500 | Tolerance Class: | P0 Equivalent |
| Stud Type: | Heavy Stud | Roller Shape: | Crowned |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166034788 | Weight: | 0.39 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

