McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 1 1/2 SB
Part #:2141512000
Catalog #:CCFH 1 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 1.5 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Roller Width (in): | 0.875 in |
| Stud Diameter (in): | 0.875 in | Oil Hole Center (in): | 0.375 in |
| Minimum Thread Length (in): | 0.75 in | Stud Length (in): | 1.5 in |
| Oil Hole Diameter (in): | 0.094 in | Lubrication Fitting Size (in): | 3/16 in |
| Weight (kg): | 0.29 kg |
Technical Specifications
| Limiting Speed: | 2,500 | O.D. Configuration: | Crowned |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Static Load Rating: | 11,200 |
| Stud Type: | Heavy Stud | Dynamic Load Rating (lb): | 4,840 lb |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166035938 | Weight: | 0.64 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

