McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 1 7/8 SB
Part #:2171512000
Catalog #:CCFH 1 7/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 1.875 in |
| Stud Length (in): | 1.75 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 1 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Minimum Thread Length (in): | 0.88 in | Stud Diameter (in): | 1 in |
| Oil Hole Center (in): | 0.438 in | Lubrication Fitting Size (in): | 3/16 in |
| Weight (kg): | 0.47 kg |
Technical Specifications
| Limiting Speed: | 2,000 | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 14,800 | Platform: | CAMROL® |
| Stud Type: | Heavy Stud | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 6,385 lb |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166037123 | Weight: | 1.04 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

