McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 2 SB
Part #:2201512000
Catalog #:CCFH 2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/8-12 | Roller Diameter (in): | 2 in |
| Minimum Thread Length (in): | 1 in | Stud Diameter (in): | 1.125 in |
| Stud Length (in): | 2 in | Lubrication Fitting Size (in): | 3/16 in |
| Roller Width (in): | 1.25 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Oil Hole Center (in): | 0.5 in | Oil Hole Diameter (in): | 0.125 in |
| Weight (kg): | 0.7 kg |
Technical Specifications
| Adjustment: | None | Limiting Speed: | 1,400 |
| O.D. Configuration: | Crowned | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 17,600 | Tolerance Class: | P0 Equivalent |
| Stud Type: | Heavy Stud | Platform: | CAMROL® |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 8,090 lb |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 2,800 lbs |
General Specifications
| UPC: | 726166037697 | Weight: | 1.55 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

